Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle, interchangeable capability with 207 Series, Toggle Lock Plus, and flanged base with U-bar.

2002-UR207

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.93
Maximum Holding Capacity (lbf) 600
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.57
Weight (kg) 0.26
Maxmum Holding Capacity (N) 2700
Clamp Arm Length (mm) 49
Height Under Clamp Arm (mm) 31.8
Accomodates Workpiece Variation No
Toggle Lock Plus Yes
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Clamp Arm Style U-Bar
Duty Cycle 2
Application - Closures Excellent/High
Application - Welding Fair/Medium
Spindle Assembly 215208-M
Application - Food Processing Not Recommended
Service Environment Normal
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 75
Application - Wood-Working Excellent/High
Handle Opening (+10°) 57
Product Function Clamping
Base Mounting Style Flange
Application - Checking Fixtures Excellent/High
Flanged Washers 215105
Handle Vertical
Standard Material Steel
Product Series 2002/2007
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top