Manual Clamping
Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-U

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.88
Maximum Holding Capacity (lbf) 1000.0
Weight (lb) 1.19
Height Under Clamp Arm (in) 1.25
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.54
Clamp Arm Length (mm) 73.2
Maxmum Holding Capacity (N) 4450.0
Service Environment Normal
Spindle Assembly 2007208-M
Flanged Washers 507107
Application - Wood-Working Excellent/High
Product Type Standard
Handle Color Red
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 76.0
Base Mounting Style Flange
Product Series 2002/2007
Accomodates Workpiece Variation No
Toggle Lock Plus No
Application - Welding Fair/Medium
Application - Food Processing Not Recommended
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Product Function Clamping
Handle Vertical
Application - Machining Poor/Low
Standard Material Steel
Clamp Arm Style U-Bar
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 64.0
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top