Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2010-U

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.7
Maximum Holding Capacity (lbf) 1400.0
Weight (lb) 2.56
Clamp Arm Length (in) 3.55
Height Under Clamp Arm (mm) 43.2
Weight (kg) 1.16
Maxmum Holding Capacity (N) 6230.0
Clamp Arm Length (mm) 90.2
Application - Machining Poor/Low
Product Type Standard
Handle Color Red
Application - Food Processing Not Recommended
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Spindle Assembly 240208-M
Duty Cycle 2
Product Series 2010
Application - Assembly Excellent/High
Handle Opening (+10°) 66.0
Application - Welding Fair/Medium
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Bar Opening (+10°) (degrees) 78.0
Product Function Clamping
Service Environment Normal
Clamp Arm Style U-Bar
Flanged Washers 235106
Standard Material Steel
Accomodates Workpiece Variation No
Handle Vertical
Toggle Lock Plus No
Base Mounting Style Flange
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top