Manual Clamping
Popular toggle clamp series with ergonomic handle grip with neoprene spindle, flanged base, and T-handle.

202-T

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 200
Weight (lb) 0.35
Height Under Clamp Arm (in) 0.93
Clamp Arm Length (in) 1.31
Maxmum Holding Capacity (N) 890
Clamp Arm Length (mm) 33.3
Height Under Clamp Arm (mm) 23.6
Weight (kg) 0.16
Application - Checking Fixtures Excellent/High
Handle T-Handle
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Clamp Bar Opening (+10°) (degrees) 105
Accomodates Workpiece Variation No
Application - Welding Poor/Low
Service Environment Normal
Spindle Assembly 202208-M
Product Series 202
Handle Opening (+10°) 65
Flanged Washers 215105
Product Type Standard
Application - Machining Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Application - Closures Excellent/High
Clamp Arm Style Solid Bar
Standard Material Steel
Base Mounting Style Flange
Product Function Clamping
Duty Cycle 1
Application - Wood-Working Excellent/High
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top