Manual Clamping
New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, flanged base, and U-bar.

2027-U

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.34
Clamp Arm Length (in) 2.86
Maximum Holding Capacity (lbf) 840.0
Height Under Clamp Arm (in) 1.32
Maxmum Holding Capacity (N) 3740.0
Height Under Clamp Arm (mm) 33.5
Clamp Arm Length (mm) 72.6
Weight (kg) 0.61
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 68.0
Product Function Clamping
Handle Horizonal
Product Series 2027
Service Environment Normal
Application - Food Processing Not Recommended
Clamp Arm Style U-Bar
Spindle Assembly 2007208-M
Application - Machining Fair/Medium
Toggle Lock Plus No
Standard Material Steel
Flanged Washers 507107
Application - Assembly Excellent/High
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Product Type Standard
Handle Color Red
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Duty Cycle 2
Handle Opening (+10°) 70.0
Application - Welding Fair/Medium
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-04
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top