Manual Clamping
New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, Toggle Lock Plus capability, and flanged base with U-bar.

2027-UR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.34
Clamp Arm Length (in) 2.86
Maximum Holding Capacity (lbf) 840.0
Height Under Clamp Arm (in) 1.32
Weight (kg) 0.61
Maxmum Holding Capacity (N) 3740.0
Height Under Clamp Arm (mm) 33.5
Clamp Arm Length (mm) 72.6
Application - Machining Fair/Medium
Handle Opening (+10°) 70.0
Application - Assembly Excellent/High
Service Environment Normal
Base Mounting Style Flange
Standard Material Steel
Application - Wood-Working Excellent/High
Clamp Bar Opening (+10°) (degrees) 68.0
Clamp Arm Style U-Bar
Toggle Lock Plus Yes
Product Function Clamping
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
Application - Food Processing Not Recommended
Spindle Assembly 2007208-M
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Application - Closures Excellent/High
Product Series 2027
Flanged Washers 507107
Product Type Standard
Application - Checking Fixtures Excellent/High
Product Accessories
L-227-2-01
Height adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-3-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-4-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-2-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top