Manual Clamping
Vertical hold down clamp with flanged base and solid bar.

207-S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 500.0
Clamp Arm Length (in) 3.79
Clamp Arm Width (in) .25
Height Under Clamp Arm (in) 1.26
Weight (kg) 0.31
Clamp Arm Width (mm) 6.35
Clamp Arm Length (mm) 56.4
Maxmum Holding Capacity (N) 2220.0
Height Under Clamp Arm (mm) 32.0
Clamp Arm Style Solid Bar
Application - Wood-Working Excellent/High
Product Function Clamping
Handle Vertical
Base Mounting Style Flange
Application - Closures Excellent/High
Bolt Retainer 207105
Clamp Bar Opening (+10°) (degrees) 99.0
Product Series 207
Product Type Standard
Standard Material Steel
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 57.0
Service Environment Normal
Application - Machining Poor/Low
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Accomodates Workpiece Variation No
PublishedDate 1683732877000
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Application - Welding Poor/Low
Product Accessories
207105-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top