Manual Clamping
Vertical hold down clamp with straight base and long U-bar.

207-ULB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.73
Clamp Arm Length (in) 3.84
Maximum Holding Capacity (lbf) 375
Height Under Clamp Arm (in) 1.55
Clamp Arm Length (mm) 97.8
Height Under Clamp Arm (mm) 39.4
Maxmum Holding Capacity (N) 1670
Weight (kg) 0.33
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Flanged Washers 507107
Toggle Lock Plus No
Product Function Clamping
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Base Mounting Style Straight
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 207
Spindle Assembly 225208-M
Clamp Arm Style Long U-Bar
Product Type Standard
Clamp Bar Opening (+10°) (degrees) 99
Duty Cycle 2
Handle Vertical
Handle Opening (+10°) 57
Service Environment Normal
Standard Material Steel
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top