Manual Clamping
Destaco’s CPI-DC-2525S-8 Series of straight brackets with swivel capability are designed to connect a 25 mm tube to a 25 mm tube.

207206

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.5
Thread (in) 1/4-20
Length (in) 2.75
Length (mm) 60.5
Cap Width (mm) 12.7
Product Function Clamping
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Swivel Foot Spindle
Product Series Clamp acessories
Back to Top