Manual Clamping
Vertical hold down clamp with U-bar and straight base.

210-UB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600
Clamp Arm Length (in) 3.65
Height Under Clamp Arm (in) 2.2
Weight (lb) 1.3
Height Under Clamp Arm (mm) 55.6
Clamp Arm Length (mm) 92.2
Weight (kg) 0.59
Maxmum Holding Capacity (N) 2670
Product Type Standard
Standard Material Steel
Product Series 210
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Handle Opening (+10°) 58
Application - Machining Poor/Low
Spindle Assembly 240208-M
Flanged Washers 235106
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Handle Vertical
Clamp Arm Style U-Bar
Service Environment Normal
Base Mounting Style Straight
Application - Assembly Excellent/High
Application - Closures Fair/Medium
Duty Cycle 2
Toggle Lock Plus No
Application - Welding Fair/Medium
Clamp Bar Opening (+10°) (degrees) 103
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top