Maximum Holding Capacity (lbf)
750
Height Under Clamp Arm (in)
1.69
Clamp Arm Length (in)
3.62
Weight (lb)
1.3
Height Under Clamp Arm (mm)
42.9
Clamp Arm Length (mm)
91.9
Maxmum Holding Capacity (N)
3340
Weight (kg)
0.59
Spindle Assembly
237943
Application - Welding
Fair/Medium
Application - Machining
Poor/Low
Clamp Bar Opening (+10°) (degrees)
103
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Service Environment
Normal
Application - Closures
Fair/Medium
Base Mounting Style
Flange
Duty Cycle
2