Manual Clamping
Low profile, stainless steel horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

217-USS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 250
Height Under Clamp Arm (in) 0.93
Weight (lb) 0.4
Clamp Arm Length (in) 2.29
Maxmum Holding Capacity (N) 1110
Clamp Arm Length (mm) 58.2
Height Under Clamp Arm (mm) 23.6
Weight (kg) 0.18
Application - Closures Excellent/High
Flanged Washers 215105
Product Type Horizontal Hold-Down Clamps
Application - Wood-Working Excellent/High
Handle Opening (+10°) 61
Accomodates Workpiece Variation No
Toggle Lock Plus No
Spindle Assembly 202943
Product Function Clamping
Application - Machining Poor/Low
Product Type Standard
Service Environment Normal
Base Mounting Style Flange
Clamp Bar Opening (+10°) (degrees) 91
Application - Welding Fair/Medium
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Application - Assembly Excellent/High
Duty Cycle 2
Handle Horizonal
Clamp Arm Style U-Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Product Series 217
Product Accessories
202943-M
Spindle Assembly Stainless Steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top