Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, Toggle Locking Plus capability, and flanged base with U-bar.

225-UR

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.69
Height Under Clamp Arm (in) 1.29
Maximum Holding Capacity (lbf) 500
Weight (lb) 0.68
Weight (kg) 0.31
Maxmum Holding Capacity (N) 2220
Height Under Clamp Arm (mm) 32.8
Clamp Arm Length (mm) 68.3
Base Mounting Style Flange
Handle Opening (+10°) 70
Standard Material Steel
Application - Checking Fixtures Excellent/High
Duty Cycle 2
Product Series 225
Handle Horizonal
Application - Closures Excellent/High
Application - Machining Poor/Low
Spindle Assembly 225208-M
Product Function Clamping
Flanged Washers 507107
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
Application - Welding Fair/Medium
Clamp Bar Opening (+10°) (degrees) 92
Application - Food Processing Fair/Medium
Toggle Lock Plus Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Application - Assembly Excellent/High
Service Environment Normal
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top