Manual Clamping
Low profile, stainless steel horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

225-USS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.55
Maximum Holding Capacity (lbf) 600
Clamp Arm Length (in) 2.69
Height Under Clamp Arm (in) 1.31
Clamp Arm Length (mm) 68.3
Height Under Clamp Arm (mm) 33.3
Weight (kg) 0.25
Maxmum Holding Capacity (N) 2670
Standard Material Stainless Steel
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Product Series 225
Application - Closures Excellent/High
Accomodates Workpiece Variation No
Flanged Washers 507907
Duty Cycle 2
Handle Opening (+10°) 70
Clamp Bar Opening (+10°) (degrees) 92
Application - Food Processing Fair/Medium
Product Function Clamping
Application - Machining Poor/Low
Product Type Standard
Base Mounting Style Flange
Spindle Assembly 207943
Application - Assembly Excellent/High
Application - Welding Fair/Medium
Clamp Arm Style U-Bar
Handle Horizonal
Application - Wood-Working Excellent/High
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Horizontal Hold-Down Clamps
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top