Manual Clamping
Low profile, stainless steel horizontal hold down clamp with neoprene spindle, flanged base, and U-bar.

235-USS

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 4.14
Maximum Holding Capacity (lbf) 850
Height Under Clamp Arm (in) 1.7
Weight (lb) 1.48
Height Under Clamp Arm (mm) 43.2
Clamp Arm Length (mm) 105.2
Maxmum Holding Capacity (N) 3780
Weight (kg) 0.67
Product Function Clamping
Application - Assembly Excellent/High
Handle Horizonal
Accomodates Workpiece Variation No
Product Type Horizontal Hold-Down Clamps
Application - Closures Excellent/High
Spindle Assembly 237943
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 235
Toggle Lock Plus No
Handle Opening (+10°) 70
Application - Wood-Working Excellent/High
Application - Food Processing Fair/Medium
Clamp Bar Opening (+10°) (degrees) 92
Clamp Arm Style U-Bar
Standard Material Stainless Steel
Application - Machining Poor/Low
Application - Welding Fair/Medium
Service Environment Normal
Product Type Standard
Flanged Washers 235906
Base Mounting Style Flange
Application - Checking Fixtures Excellent/High
Product Accessories
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
237943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top