b10_torque_capacity_inlb_english
993
output_thrust_axial_capacity_lb_english
314
Output Shaft Diameter (in)
0.625
Height To Mounting Surface (in)
3.6
Output Overturning Moment Capacity (in-lb)
395
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.881
output_shaft_dia_in_english
0.625
Output Thrust/Axial Capacity (lb)
314
center_distance_in_english
3.25
Internal Inertia (lb-in²)
3
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.733
maximum_torque_inlb_english
661
height_t0_mounting_surface_in_english
3.625
Maximum Torque (in-lb)
661
Center Distance (in)
3.25
B10 Torque Capacity (in-lb)
993
output_overturning_moment_capacity_inlb_english
395
Internal Inertia (lb-in²)
3
Mounting Surface Diameter (in)
1.8
Output Radial Capacity (lb)
316
output_radial_capactiry_lb_english
316
mounting_surface_diameter_in_english
1.75
Maximum Torque (Nm)
75
Height To Mounting Surface (mm)
92.1
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00021
Output Overturning Moment Capacity (Nm)
45
height_t0_mounting_surface_mm_metric
92.075
Output Radial Capacity (N)
1406
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
112
center_distance_mm_metric
82.55
mounting_surface_diameter_mm_metric
44.45
output_overturning_moment_capacity_nm_metric
45
Output Thrust/Axial Capacity (N)
1397
Internal Inertia (kgm²)
0.00088
Internal Inertia (kgm²)
0.00088
Maximum Torque (Nm)
75
output_shaft_dia_mm_metric
15.875
b10_torque_capacity_nm_metric
112
output_thrust_axial_capacity_n_metric
1397
output_radial_capactiry_n_metric
1406
Center Distance (mm)
82.6
Mounting Surface Diameter (mm)
44.5
Output Shaft Diameter (mm)
15.875
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002