Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
301
301
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375.0
Weight (lb)
0.71
Drawing Movement without Thumb Control (in)
3.97
Drawing Movement without Thumb Control (mm)
101.6
Weight (kg)
0.32
Maxmum Holding Capacity (N)
1670.0
Drawing Movement without Thumb Control (mm)
101.6
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
29:1
Product Series
301/311
Latch Plate Supplied?
No
Toggle Lock Plus
No
Latch Plate
None
Product Type
Standard
Base Mounting Style
Flange
PublishedDate
1675355958000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Hook Type
U-Hook (Horizontal)
Back to Top