Weight (lb)
1.1
Drawing Movement without Thumb Control (in)
0.75
Maximum Holding Capacity (lbf)
1500
Max Hook Adjustment (in)
0.55
Hook Adjustment (in)
0.55
Hook Adjustment (mm)
14
Weight (kg)
0.5
Maxmum Holding Capacity (N)
6700
Hook Adjustable Range (mm)
14
Drawing Movement without Thumb Control (mm)
19.1
Drawing Movement without Thumb Control (mm)
19.1
Product Series
3031/3051
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
12:1
Hook Type
J-Hook
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Controlled
Replacement Hook Assembly
3051208
Product Function
Clamping
Standard Material
Steel
Base Mounting Style
Flange
Hook Adjustable Range
14