Manual Clamping
Destaco’s 213208 Series of cone-tip, bonded neoprene spindles are designed as clamp accessories.

305208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 10-32
Length (in) 1.5
Cap Width (in) 0.56
Cap Width (mm) 14.2
Length (mm) 38.1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Product Series Clamp acessories
Product Function Clamping
Accessory Type Cone-Tip Bonded Neoprene Spindle
Back to Top