Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s M-2 Series of flat-tip, bonded neoprene spindles are designed to increase the functionality and efficiency of your manual clamps.

307208-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 1.69
Cap Width (in) 0.75
Cap Width (mm) 19.0
Length (mm) 43.0
Thread (mm) M8 x 1.25
PublishedDate 1691699427000
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
283-COUNTRY_OF_ORIGIN CZ
283-HTS_TARIFF_CODE 82057000
Product Series Clamp acessories
Used With Model/Series 307-U|307-UR
Product Function Clamping
Accessory Type Flat-Tip Bonded Neoprene Spindle
Back to Top