Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
311
311
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.17
Maximum Holding Capacity (lbf)
1200
Drawing Movement without Thumb Control (in)
3.34
Drawing Movement without Thumb Control (mm)
85.9
Weight (kg)
0.53
Maxmum Holding Capacity (N)
5340
Drawing Movement without Thumb Control (mm)
85.9
Standard Material
Steel
Latch Plate
None
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Product Type
Standard
Product Series
301/311
Product Function
Clamping
Latch Plate Supplied?
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1
Hook Type
U-Hook (Horizontal)
Back to Top