Maximum Holding Capacity (lbf)
700.0
Max Hook Adjustment (in)
0.59
Drawing Movement without Thumb Control (in)
1.78
Weight (lb)
0.55
Drawing Movement without Thumb Control (mm)
44.5
Drawing Movement without Thumb Control (mm)
44.5
Maxmum Holding Capacity (N)
3200.0
Weight (kg)
0.25
Hook Adjustable Range (mm)
22.1
Hook Type
U-Hook (Horizontal)
PublishedDate
1673986091000
Latch Plate Supplied?
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly
331215
Toggle Lock Plus
Yes
Product Type
Standard
Hook Adjustable Range
22.1
Standard Material
Steel
Product Series
323/331/341
Latch Plate
331005
Base Mounting Style
Flange
Product Function
Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
32:1