Weight (lb)
0.6
Drawing Movement without Thumb Control (in)
2.03
Max Hook Adjustment (in)
0.8
Maximum Holding Capacity (lbf)
1000
Drawing Movement without Thumb Control (mm)
51.7
Maxmum Holding Capacity (N)
4450
Drawing Movement without Thumb Control (mm)
51.7
Hook Adjustable Range (mm)
19.3
Weight (kg)
0.27
Product Series
324/334/344/374
Hook Type
U-Hook (Vertical)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Standard Material
Steel
Hook Adjustable Range
19.3
Replacement Hook Assembly
334215
Product Type
Standard
Latch Plate
334101
Product Function
Clamping
Toggle Lock Plus
No
Latch Plate Supplied?
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1