Output Radial Capacity (lb)
1935
Output Thrust/Axial Capacity (lb)
1406
Height To Mounting Surface (in)
6.688
Center Distance (in)
3.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
36.33
b10_torque_capacity_inlb_english
1615
Mounting Surface Diameter (in)
2.5
Output Overturning Moment Capacity (in-lb)
2419
Internal Inertia (lb-in²)
7.7
Internal Inertia (lb-in²)
7.7
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.534
center_thru_hole_diameter_in_english
0.75
center_distance_in_english
3.5
height_t0_mounting_surface_in_english
6.688
mounting_surface_diameter_in_english
2.5
output_thrust_axial_capacity_lb_english
1406
output_radial_capactiry_lb_english
1935
B10 Torque Capacity (in-lb)
1615
Maximum Torque (in-lb)
1902
maximum_torque_inlb_english
1902
Center Thru Hole Diameter (in)
0.75
output_overturning_moment_capacity_inlb_english
2419
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00133
Output Thrust/Axial Capacity (N)
6257
Internal Inertia (kgm²)
0.00225
output_thrust_axial_capacity_n_metric
6257
Center Thru Hole Diameter (mm)
19.1
Output Overturning Moment Capacity (Nm)
273
center_thru_hole_diameter_mm_metric
19.1
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
169.9
b10_torque_capacity_nm_metric
182
output_radial_capactiry_n_metric
8611
center_distance_mm_metric
88.9
B10 Torque Capacity (Nm)
182
Center Distance (mm)
88.9
Output Radial Capacity (N)
8611
Maximum Torque (Nm)
215
Internal Inertia (kgm²)
0.00225
Maximum Torque (Nm)
215
height_t0_mounting_surface_mm_metric
169.8752
output_overturning_moment_capacity_nm_metric
273