Output Radial Capacity (lb)
1935
output_overturning_moment_capacity_inlb_english
2419
height_t0_mounting_surface_in_english
6.688
center_thru_hole_diameter_in_english
0.75
b10_torque_capacity_inlb_english
2716
Center Thru Hole Diameter (in)
0.75
B10 Torque Capacity (in-lb)
2716
Center Distance (in)
3.5
Output Thrust/Axial Capacity (lb)
1406
Internal Inertia (lb-in²)
8.1
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.124
output_thrust_axial_capacity_lb_english
1406
Mounting Surface Diameter (in)
2.5
output_radial_capactiry_lb_english
1935
Output Overturning Moment Capacity (in-lb)
2419
mounting_surface_diameter_in_english
2.5
center_distance_in_english
3.5
Internal Inertia (lb-in²)
8.1
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
9.045
maximum_torque_inlb_english
3057
Height To Mounting Surface (in)
6.688
Maximum Torque (in-lb)
3057
output_overturning_moment_capacity_nm_metric
273
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00033
Internal Inertia (kgm²)
0.00237
center_thru_hole_diameter_mm_metric
19.1
output_radial_capactiry_n_metric
8611
Imperial or Metric Product
Imperial
Center Distance (mm)
88.9
output_thrust_axial_capacity_n_metric
6257
Internal Inertia (kgm²)
0.00237
Height To Mounting Surface (mm)
169.9
Output Radial Capacity (N)
8611
Maximum Torque (Nm)
345
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Maximum Torque (Nm)
345
height_t0_mounting_surface_mm_metric
169.8752
center_distance_mm_metric
88.9
Output Overturning Moment Capacity (Nm)
273
Center Thru Hole Diameter (mm)
19.1
b10_torque_capacity_nm_metric
307
B10 Torque Capacity (Nm)
307
Output Thrust/Axial Capacity (N)
6257