output_overturning_moment_capacity_inlb_english
3164
Mounting Surface Diameter (in)
2.5
Output Overturning Moment Capacity (in-lb)
3164
Output Radial Capacity (lb)
1808
b10_torque_capacity_inlb_english
1615
Internal Inertia (lb-in²)
9.7
Center Distance (in)
3.5
B10 Torque Capacity (in-lb)
1615
Internal Inertia (lb-in²)
9.7
output_shaft_dia_in_english
1.2444
maximum_torque_inlb_english
1902
output_thrust_axial_capacity_lb_english
786
Height To Mounting Surface (in)
6.688
Output Thrust/Axial Capacity (lb)
786
height_t0_mounting_surface_in_english
6.688
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
36.328
Maximum Torque (in-lb)
1902
output_radial_capactiry_lb_english
1808
Output Shaft Diameter (in)
1.2444
center_distance_in_english
3.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.532
mounting_surface_diameter_in_english
2.5
Height To Mounting Surface (mm)
169.9
output_radial_capactiry_n_metric
8046
output_shaft_dia_mm_metric
31.61
Internal Inertia (kgm²)
0.00284
B10 Torque Capacity (Nm)
182
Output Radial Capacity (N)
8046
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00133
Output Shaft Diameter (mm)
31.61
Output Thrust/Axial Capacity (N)
3498
output_overturning_moment_capacity_nm_metric
358
Imperial or Metric Product
Imperial
Center Distance (mm)
88.9
Maximum Torque (Nm)
215
Output Overturning Moment Capacity (Nm)
358
Maximum Torque (Nm)
215
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
center_distance_mm_metric
88.9
height_t0_mounting_surface_mm_metric
169.8752
output_thrust_axial_capacity_n_metric
3498
Internal Inertia (kgm²)
0.00284
b10_torque_capacity_nm_metric
182