Maximum Holding Capacity (lbf)
375
Max Hook Adjustment (in)
0.43
Drawing Movement without Thumb Control (in)
4.17
Weight (lb)
0.62
Drawing Movement with Thumb Control
2.75
Drawing Movement without Thumb Control (mm)
101.6
Drawing Movement without Thumb Control (mm)
101.6
Maxmum Holding Capacity (N)
1670
Weight (kg)
0.28
Drawing Movement with Thumb Control (in)
69.8
Hook Adjustable Range (mm)
12.4
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
No
Hook Type
J-Hook
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Hook Adjustable Range
12.4
Product Type
Standard
Base Mounting Style
Flange
Replacement Hook Assembly
351215
Product Series
330/351/371/381
Standard Material
Steel