Manual Clamping
Destaco’s 353-53 Series pull action latch clamps are equipped with keep plate with tapered bolt assembly and are available in carbon or stainless steel.

353-35

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 0.47
Maximum Holding Capacity (lbf) 2800
Max Jaw Opening (in) 1.39
Weight (lb) 2.09
Drawing Movement without Thumb Control (mm) 12
Weight (kg) 0.95
Drawing Movement without Thumb Control (mm) 12
Max Jaw Opening (mm) 35.3
Maxmum Holding Capacity (N) 12460
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Hook Type Parting Line
Keeper Plate 353004
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 23:1
Product Series 353
Base Mounting Style Parting Line Clamp
Toggle Lock Plus No
Tapered Bolt Assembly 353908
Product Type Heavy Duty
Product Accessories
353004
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
353908
1- 353905 Bolt and 1- 353907 Nut - On Demand
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top