Manual Clamping
Destaco’s 375-BR Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, weld-on mounting, and Toggle Lock Plus capability.

375-BR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.62
Maximum Holding Capacity (lbf) 4000
Max Hook Adjustment (in) 0.69
Drawing Movement without Thumb Control (in) 3.47
Weight (kg) 1.19
Drawing Movement without Thumb Control (mm) 88.9
Maxmum Holding Capacity (N) 17800
Hook Adjustable Range (mm) 22.1
Drawing Movement without Thumb Control (mm) 88.9
Hook Adjustable Range 22.1
Replacement Hook Assembly 375215
Standard Material Steel
Product Type Heavy Duty
Latch Plate 385102 / 375509
Product Series 375
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Hook Type U-Hook (Horizontal)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Latch Plate Supplied? No
Toggle Lock Plus Yes
Base Mounting Style Weld-on
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top