Drawing Movement without Thumb Control (in)
3.47
Weight (lb)
2.93
Maximum Holding Capacity (lbf)
4000
Max Hook Adjustment (in)
0.69
Drawing Movement without Thumb Control (mm)
88.9
Weight (kg)
1.33
Maxmum Holding Capacity (N)
17800
Drawing Movement without Thumb Control (mm)
88.9
Hook Adjustable Range (mm)
22.1
Hook Type
U-Hook (Horizontal)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
44:1
Product Function
Clamping
Latch Plate
385102 / 375509
Product Series
375
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Hook Adjustable Range
22.1
Latch Plate Supplied?
No
Product Type
Heavy Duty
Replacement Hook Assembly
375215
Base Mounting Style
Flange