Manual Clamping
Destaco’s 385-L Series pull action, low profile latch clamps are equipped with patented thumb control lever for one handed operation, threaded U-hook for easy adjustment, and optional latch plates.

385-L

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 3.31
Drawing Movement without Thumb Control (in) 2.31
Max Hook Adjustment (in) 1.07
Maximum Holding Capacity (lbf) 7500
Hook Adjustable Range (mm) 36.1
Weight (kg) 1.5
Maxmum Holding Capacity (N) 33300
Drawing Movement without Thumb Control (mm) 55.6
Drawing Movement without Thumb Control (mm) 55.6
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Heavy Duty
Product Function Clamping
Latch Plate Supplied? No
Base Mounting Style Flange
Hook Type U-Hook (Horizontal)
Product Series 385
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Latch Plate 385102 / 375509
Replacement Hook Assembly 385104
Hook Adjustable Range 36.1
Standard Material Steel
Toggle Lock Plus No
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top