Manual Clamping
Destaco’s 385-R Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded U-hook for easy adjustment, and Toggle Lock Plus capabilities.

385-R

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 7500
Drawing Movement without Thumb Control (in) 2.31
Max Hook Adjustment (in) 1.07
Weight (lb) 3.4
Hook Adjustable Range (mm) 36.1
Weight (kg) 1.54
Drawing Movement without Thumb Control (mm) 55.6
Maxmum Holding Capacity (N) 33300
Drawing Movement without Thumb Control (mm) 55.6
Latch Plate Supplied? No
Product Series 385
Hook Type U-Hook (Horizontal)
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus Yes
Latch Plate 385102 / 375509
283-HTS_TARIFF_CODE 83024900
Product Type Heavy Duty
283-COUNTRY_OF_ORIGIN TH
Hook Adjustable Range 36.1
Product Function Clamping
Replacement Hook Assembly 385104
Standard Material Steel
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top