Manual Clamping
Destaco’s 385-V2A Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded U-hook for easy adjustment, and optional latch plates.

385-V2A

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 3.31
Adjustment Range (in) 9.0
Maximum Holding Capacity (lbf) 6000.0
Drawing Movement without Thumb Control (in) 2.2
Drawing Movement without Thumb Control (mm) 55.6
Weight (kg) 1.5
Adjustment Range (mm) 26.9
Maxmum Holding Capacity (N) 26700.0
Standard Material Stainless Steel
Base Mounting Style Flange
Toggle Lock Plus No
Latch Plate Supplied
Product Series 385
Replacement Hook Assembly 385915
Product Type Heavy Duty
Latch Plate Supplied? Yes
Product Type Pull-Action Latch Clamps
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Hook Type U-Hook (Horizontal)
Hook Adjustable Range 45.0
Product Function Clamping
PublishedDate 1673554360000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top