Manual Clamping
Destaco’s 385 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded U-hook for easy adjustment, and optional latch plates.

385

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 2.31
Max Hook Adjustment (in) 1.07
Weight (lb) 3.31
Maximum Holding Capacity (lbf) 7500.0
Hook Adjustable Range (mm) 36.1
Drawing Movement without Thumb Control (mm) 55.6
Maxmum Holding Capacity (N) 33300.0
Drawing Movement without Thumb Control (mm) 55.6
Weight (kg) 1.5
Base Mounting Style Flange
Latch Plate Supplied? No
Product Series 385
Hook Type U-Hook (Horizontal)
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1673554195000
Hook Adjustable Range 36.1
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Replacement Hook Assembly 385104
Product Type Heavy Duty
Toggle Lock Plus No
Latch Plate 385102 / 375509
Standard Material Steel
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top