Mounting Surface Diameter (in)
2.5
height_t0_mounting_surface_in_english
5.38
center_distance_in_english
4
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.997
Center Distance (in)
4
maximum_torque_inlb_english
1893
Output Shaft Diameter (in)
2.5
b10_torque_capacity_inlb_english
1601
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.237
Output Overturning Moment Capacity (in-lb)
1620
output_overturning_moment_capacity_inlb_english
1620
output_thrust_axial_capacity_lb_english
577
Internal Inertia (lb-in²)
14
mounting_surface_diameter_in_english
2.5
Output Radial Capacity (lb)
895
output_shaft_dia_in_english
2.5
Output Thrust/Axial Capacity (lb)
577
Internal Inertia (lb-in²)
14
Height To Mounting Surface (in)
5.4
Maximum Torque (in-lb)
1893
output_radial_capactiry_lb_english
895
B10 Torque Capacity (in-lb)
1601
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
center_distance_mm_metric
101.6
Internal Inertia (kgm²)
0.0041
Output Thrust/Axial Capacity (N)
2568
output_radial_capactiry_n_metric
3983
Height To Mounting Surface (mm)
136.7
Output Shaft Diameter (mm)
63.5
Imperial or Metric Product
Imperial
Center Distance (mm)
101.6
Maximum Torque (Nm)
214
Mounting Surface Diameter (mm)
63.5
Output Radial Capacity (N)
3983
Internal Inertia (kgm²)
0.0041
mounting_surface_diameter_mm_metric
63.5
height_t0_mounting_surface_mm_metric
136.652
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00065
B10 Torque Capacity (Nm)
181
b10_torque_capacity_nm_metric
181
Output Overturning Moment Capacity (Nm)
183
output_shaft_dia_mm_metric
63.5
output_thrust_axial_capacity_n_metric
2568
output_overturning_moment_capacity_nm_metric
183
Maximum Torque (Nm)
214