Output Radial Capacity (lb)
810
output_thrust_axial_capacity_lb_english
1406
output_overturning_moment_capacity_inlb_english
1620
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
58.035
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.241
Center Distance (in)
1.9375
b10_torque_capacity_inlb_english
1290
height_t0_mounting_surface_in_english
7.78
mounting_surface_diameter_in_english
2.81
Output Shaft Diameter (in)
1
Maximum Torque (in-lb)
1444
output_radial_capactiry_lb_english
810
Mounting Surface Diameter (in)
2.81
Height To Mounting Surface (in)
7.78
Output Overturning Moment Capacity (in-lb)
1620
Output Thrust/Axial Capacity (lb)
1406
Internal Inertia (lb-in²)
15
B10 Torque Capacity (in-lb)
1290
maximum_torque_inlb_english
1444
Internal Inertia (lb-in²)
15
center_distance_in_english
1.9375
output_shaft_dia_in_english
1
Internal Inertia (kgm²)
0.00439
Maximum Torque (Nm)
163
Output Overturning Moment Capacity (Nm)
183
output_overturning_moment_capacity_nm_metric
183
b10_torque_capacity_nm_metric
146
Maximum Torque (Nm)
163
output_radial_capactiry_n_metric
3605
Output Radial Capacity (N)
3605
Internal Inertia (kgm²)
0.00439
B10 Torque Capacity (Nm)
146
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00212
Mounting Surface Diameter (mm)
71.4
Imperial or Metric Product
Imperial
Output Shaft Diameter (mm)
25.4
Center Distance (mm)
49.2
mounting_surface_diameter_mm_metric
71.374
output_shaft_dia_mm_metric
25.4
Height To Mounting Surface (mm)
197.6
height_t0_mounting_surface_mm_metric
197.612
center_distance_mm_metric
49.2125
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.017
Output Thrust/Axial Capacity (N)
6257
output_thrust_axial_capacity_n_metric
6257