b10_torque_capacity_inlb_english
1858
B10 Torque Capacity (in-lb)
1858
Height To Mounting Surface (in)
7.78
Internal Inertia (lb-in²)
15
output_thrust_axial_capacity_lb_english
1406
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.469
Output Overturning Moment Capacity (in-lb)
1620
Output Radial Capacity (lb)
810
output_shaft_dia_in_english
1
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27.855
Center Distance (in)
1.9375
height_t0_mounting_surface_in_english
7.78
output_overturning_moment_capacity_inlb_english
1620
mounting_surface_diameter_in_english
2.81
Output Shaft Diameter (in)
1
Internal Inertia (lb-in²)
15
Output Thrust/Axial Capacity (lb)
1406
center_distance_in_english
1.9375
Mounting Surface Diameter (in)
2.81
output_radial_capactiry_lb_english
810
Maximum Torque (in-lb)
1999
maximum_torque_inlb_english
1999
Output Radial Capacity (N)
3605
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00102
Maximum Torque (Nm)
226
Height To Mounting Surface (mm)
197.6
center_distance_mm_metric
49.2125
Output Thrust/Axial Capacity (N)
6257
output_radial_capactiry_n_metric
3605
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
210
output_thrust_axial_capacity_n_metric
6257
output_overturning_moment_capacity_nm_metric
183
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Internal Inertia (kgm²)
0.00439
mounting_surface_diameter_mm_metric
71.374
Maximum Torque (Nm)
226
Output Overturning Moment Capacity (Nm)
183
Output Shaft Diameter (mm)
25.4
output_shaft_dia_mm_metric
25.4
Internal Inertia (kgm²)
0.00439
Mounting Surface Diameter (mm)
71.4
height_t0_mounting_surface_mm_metric
197.612
b10_torque_capacity_nm_metric
210
Center Distance (mm)
49.2