B10 Torque Capacity (in-lb)
2497.0
output_overturning_moment_capacity_inlb_english
5800.0
output_thrust_axial_capacity_lb_english
1600.0
Center Thru Hole Diameter (in)
0.81
Output Radial Capacity (lb)
2700.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
156.0
b10_torque_capacity_inlb_english
2497.0
Maximum Torque (in-lb)
2940.0
output_radial_capactiry_lb_english
2700.0
Internal Inertia (lb-in²)
23.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
44.0
center_thru_hole_diameter_in_english
0.81
Mounting Surface Diameter (in)
4.25
height_t0_mounting_surface_in_english
8.5
Output Overturning Moment Capacity (in-lb)
5800.0
mounting_surface_diameter_in_english
4.25
Output Thrust/Axial Capacity (lb)
1600.0
Height To Mounting Surface (in)
8.5
center_distance_in_english
4.25
Center Distance (in)
4.25
maximum_torque_inlb_english
2940.0
Internal Inertia (lb-in²)
23.0
center_distance_mm_metric
107.95
Height To Mounting Surface (mm)
215.9
Output Thrust/Axial Capacity (N)
7120.0
output_overturning_moment_capacity_nm_metric
1.697
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.046
b10_torque_capacity_nm_metric
282.0
mounting_surface_diameter_mm_metric
107.95
Center Thru Hole Diameter (mm)
20.6
Output Overturning Moment Capacity (Nm)
1.697
Center Distance (mm)
108.0
Internal Inertia (kgm²)
0.0067
center_thru_hole_diameter_mm_metric
20.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.013
height_t0_mounting_surface_mm_metric
215.9
Maximum Torque (Nm)
332.0
Output Radial Capacity (N)
12015.0
Internal Inertia (kgm²)
0.0067
Mounting Surface Diameter (mm)
108.0
Maximum Torque (Nm)
332.0
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
7120.0
B10 Torque Capacity (Nm)
282.0
output_radial_capactiry_n_metric
12015.0