Internal Inertia (lb-in²)
25
Output Overturning Moment Capacity (in-lb)
5800
output_overturning_moment_capacity_inlb_english
5800
output_radial_capactiry_lb_english
2700
output_thrust_axial_capacity_lb_english
1600
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
156
mounting_surface_diameter_in_english
4.25
center_thru_hole_diameter_in_english
0.81
B10 Torque Capacity (in-lb)
2825
center_distance_in_english
4.25
Center Distance (in)
4.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
79
Output Radial Capacity (lb)
2700
Height To Mounting Surface (in)
8.5
Internal Inertia (lb-in²)
25
Output Thrust/Axial Capacity (lb)
1600
Mounting Surface Diameter (in)
4.25
Maximum Torque (in-lb)
3306
b10_torque_capacity_inlb_english
2825
maximum_torque_inlb_english
3306
Center Thru Hole Diameter (in)
0.81
height_t0_mounting_surface_in_english
8.5
b10_torque_capacity_nm_metric
319
center_thru_hole_diameter_mm_metric
20.6
Center Thru Hole Diameter (mm)
20.6
Output Overturning Moment Capacity (Nm)
1.697
Center Distance (mm)
108.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.046
Output Radial Capacity (N)
12015
mounting_surface_diameter_mm_metric
107.95
height_t0_mounting_surface_mm_metric
215.9
center_distance_mm_metric
107.95
output_thrust_axial_capacity_n_metric
7120
Height To Mounting Surface (mm)
215.9
Internal Inertia (kgm²)
0.0073
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.023
B10 Torque Capacity (Nm)
319
output_radial_capactiry_n_metric
12015
output_overturning_moment_capacity_nm_metric
1.697
Mounting Surface Diameter (mm)
108.0
Maximum Torque (Nm)
374
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.0073
Output Thrust/Axial Capacity (N)
7120
Maximum Torque (Nm)
374