Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

431208

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.66
Length (in) 1
Thread (in) 1/4-20
Length (mm) 25.4
Cap Width (mm) 16.8
Product Type Clamp Accessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Function Clamping
Back to Top