Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
462-2
462-2
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
2.72
Maximum Holding Capacity (lbf)
700
Jaw Width (in)
1.75
Weight (lb)
1.12
Jaw Width (mm)
44.5
Maxmum Holding Capacity (N)
3110
Maximum Clamping Thickness (mm)
30.5
Weight (kg)
0.51
Jaw Depth (mm)
69
Spindle Part Number
491203-M
Number Of Adjustable Spindles
2
Features
Two-way trigger release, two adjustable spindles
Product Series
460/480
Standard Material
Steel
Supplied?
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Plier Clamp
Spindle Thread
M10
Product Accessories
491203-M
Adjustment spindle
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top