Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
486
486
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
1000
Weight (lb)
2.31
Jaw Width (in)
6
Jaw Depth (in)
2.56
Maximum Clamping Thickness (mm)
138.4
Maxmum Holding Capacity (N)
4450
Jaw Depth (mm)
64
Jaw Width (mm)
150
Weight (kg)
1.05
Product Series
460/480
Standard Material
Steel
Product Type
Plier Clamp
Features
Two-way trigger release
Spindle Part Number
240203-M
Number Of Adjustable Spindles
2
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Thread
M10
Supplied?
Yes
Product Accessories
240203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top