Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 503-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503501

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Width (in) 0.79
Clamp Arm Length (in) 1.97
Clamp Arm Length (mm) 50.0
Clamp Arm Heigth (mm) 25.0
Clamp Arm Width (mm) 20.0
PublishedDate 1677674841000
Product Series Clamp acessories
Product Type Clamp Accessories
Application - Assembly Excellent/High
Application - Closures Poor/Low
Application - Welding Excellent/High
Used With Model/Series 503-MB|503-MBLSC
Application - Checking Fixtures Fair/Medium
Duty Cycle 3
Application - Machining Fair/Medium
Application - Wood-Working Poor/Low
Standard Material Steel
Application - Food Processing Not Recommended
Accessory Type Clamping Bar
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top