Manual Clamping
Destaco’s 506-MLBLSC Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base with locking spring clip.

506-MLBLSC

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.61
Maximum Holding Capacity (lbf) 5000
Height To Top Of Clamp Arm (in) 6.46
Clamp Arm Length (in) 1.38
Weight (kg) 3
Maxmum Holding Capacity (N) 22500
Clamp Arm Length (mm) 35.1
Height To Top Of Clamp Arm (mm) 164.1
Application - Assembly Excellent/High
Application - Closures Poor/Low
Handle Vertical
Duty Cycle 3
Application - Welding Excellent/High
Application - Machining Fair/Medium
Service Environment Harsh/Dirty
Product Type Modular Hold-Down Clamps
Clamp Bar Opening (+10°) (degrees) 200
Application - Checking Fixtures Fair/Medium
Product Series 500 Series
Application - Wood-Working Poor/Low
Toggle Lock Plus No
Product Function Clamping
Base Mounting Style Long with locking spring clip
Application - Food Processing Not Recommended
Standard Material Forged alloy steel
Clamp Arm Style Weldable
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Back to Top