Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 506-MB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

506503-L

Visit Product Series:
CAD

Product Details Unit View:
Handle Diameter (in) 1.1
Handle Length (in) 7.4
Handle Diameter (mm) 28.0
Handle Length (mm) 188.0
Application - Welding Excellent/High
Standard Material Steel
Duty Cycle 3
Product Series Clamp acessories
Product Type Clamp Accessories
Accessory Type Handle
Application - Food Processing Not Recommended
Application - Checking Fixtures Fair/Medium
Application - Closures Poor/Low
Product Function Clamping
Application - Machining Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 506-MB|506-MBLSC
Application - Assembly Excellent/High
Application - Wood-Working Poor/Low
Back to Top