Manual Clamping
Destaco’s 5110 Open/Closed Series heavy-duty, vertical hold down clamps feature a forged clamping arm, large clearance under the clamping arm, and are available with Toggle Lock Plus capability.

5105

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 700
Height Under Clamp Arm (in) 2.54
Weight (lb) 1.12
Clamp Arm Length (in) 3.13
Height Under Clamp Arm (mm) 64.6
Weight (kg) 0.51
Clamp Arm Length (mm) 79.5
Maxmum Holding Capacity (N) 3100
Duty Cycle 3
Product Function Clamping
Opening Angle (deg) 89
Service Environment Harsh/Dirty
Application - Assembly Excellent/High
Application - Closures Poor/Low
Application - Checking Fixtures Fair/Medium
Standard Material High-Strength Forged Steel
Accomodates Workpiece Variation No
Product Type Heavy Duty
Application - Machining Poor/Low
Toggle Lock Plus No
Handle Opening (+10°) 159
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 89
Handle Vertical
Clamp Arm Style Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 5000
Base Mounting Style Flange
Application - Wood-Working Poor/Low
Application - Welding Excellent/High
PublishedDate 1676561802000
Back to Top