Output Overturning Moment Capacity (in-lb)
6951.0
Internal Inertia (lb-in²)
61.0
Output Thrust/Axial Capacity (lb)
1374.0
Height To Mounting Surface (in)
7.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.255
Center Distance (in)
5.979
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
18.463
B10 Torque Capacity (in-lb)
6252.0
output_shaft_dia_in_english
1.625
Internal Inertia (lb-in²)
61.0
Output Shaft Diameter (in)
1.625
output_radial_capactiry_lb_english
2715.0
output_thrust_axial_capacity_lb_english
1374.0
height_t0_mounting_surface_in_english
7.5
Maximum Torque (in-lb)
5652.0
output_overturning_moment_capacity_inlb_english
6951.0
center_distance_in_english
5.979
maximum_torque_inlb_english
5652.0
Output Radial Capacity (lb)
2715.0
mounting_surface_diameter_in_english
3.25
Mounting Surface Diameter (in)
3.3
b10_torque_capacity_inlb_english
6252.0
Mounting Surface Diameter (mm)
82.6
center_distance_mm_metric
151.8666
Maximum Torque (Nm)
639.0
Internal Inertia (kgm²)
0.01785
Maximum Torque (Nm)
639.0
Output Radial Capacity (N)
12082.0
Height To Mounting Surface (mm)
190.5
output_thrust_axial_capacity_n_metric
6114.0
B10 Torque Capacity (Nm)
706.0
Internal Inertia (kgm²)
0.01785
mounting_surface_diameter_mm_metric
82.55
Output Thrust/Axial Capacity (N)
6114.0
Center Distance (mm)
151.9
output_overturning_moment_capacity_nm_metric
785.0
output_shaft_dia_mm_metric
41.275
output_radial_capactiry_n_metric
12082.0
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
706.0
Output Overturning Moment Capacity (Nm)
785.0
Output Shaft Diameter (mm)
41.275
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00066
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
height_t0_mounting_surface_mm_metric
190.5