Mounting Surface Diameter (in)
3.38
mounting_surface_diameter_in_english
3.38
Internal Inertia (lb-in²)
43.0
Height To Mounting Surface (in)
11.0
Output Thrust/Axial Capacity (lb)
2277.0
center_distance_in_english
2.375
B10 Torque Capacity (in-lb)
3802.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
22.487
Center Distance (in)
2.375
Output Overturning Moment Capacity (in-lb)
6951.0
height_t0_mounting_surface_in_english
11.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.773
Output Radial Capacity (lb)
1986.0
maximum_torque_inlb_english
3728.0
output_shaft_dia_in_english
1.625
output_radial_capactiry_lb_english
1986.0
output_overturning_moment_capacity_inlb_english
6951.0
Internal Inertia (lb-in²)
43.0
output_thrust_axial_capacity_lb_english
2277.0
Maximum Torque (in-lb)
3728.0
b10_torque_capacity_inlb_english
3802.0
Output Shaft Diameter (in)
1.625
Internal Inertia (kgm²)
0.0126
Maximum Torque (Nm)
421.0
output_shaft_dia_mm_metric
41.275
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00081
height_t0_mounting_surface_mm_metric
279.4
Output Shaft Diameter (mm)
41.275
Output Radial Capacity (N)
8838.0
Height To Mounting Surface (mm)
279.4
Center Distance (mm)
60.3
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
B10 Torque Capacity (Nm)
430.0
output_radial_capactiry_n_metric
8838.0
Internal Inertia (kgm²)
0.0126
output_overturning_moment_capacity_nm_metric
785.0
Output Overturning Moment Capacity (Nm)
785.0
Mounting Surface Diameter (mm)
85.9
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
10133.0
b10_torque_capacity_nm_metric
430.0
center_distance_mm_metric
60.325
Maximum Torque (Nm)
421.0
mounting_surface_diameter_mm_metric
85.852
Output Thrust/Axial Capacity (N)
10133.0