Manual Clamping
Destaco’s 5130 Series straight line, flange base clamps feature reverse action, hardened steel pivot pins and bushings, and robust construction for extended life and durability.

5130-M

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 1.75
Plunger Height (in) 1.38
Maximum Holding Capacity (lbf) 5800
Weight (lb) 2.87
Weight (kg) 1.3
Plunger Travel (mm) 44.5
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 25800
Plunger Height (mm) 35
Product Series 5000
PublishedDate 1676897531000
Plunger Round
Base Mounting Style Flange
Spindle Included? No
Product Function Clamping
Plunger Thread M12
Handle Opening (Degrees) 125
Toggle Lock Plus No
Spindle (Recommended) 220203-M
Standard Material Steel
Product Type Heavy Duty
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
220203-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top