Manual Clamping
Destaco’s 5130 Series straight line, flange base clamps feature reverse action, hardened steel pivot pins and bushings, and Toggle Lock Plus capability.

5130-MR

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 1.38
Maximum Holding Capacity (lbf) 5800
Plunger Travel (in) 1.75
Weight (lb) 3.03
Weight (kg) 1.37
Maxmum Holding Capacity (N) 25800
Imperial or Metric Product Metric
Plunger Height (mm) 35
Plunger Travel (mm) 44.5
Handle Opening (Degrees) 125
Product Type Heavy Duty
Plunger Round
Spindle Included? No
PublishedDate 1676897531000
Toggle Lock Plus Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread M12
Product Series 5000
Spindle (Recommended) 220203-M
Product Function Clamping
Standard Material Steel
Base Mounting Style Flange
Product Accessories
220203-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top